Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
MS-SCL Type - Socket
Bill of material
MS-20SCL-8 BRASS NBR
CNSORDERNO
Order number
MS-20SCL-8 BRASS NBR
ASSYNO
Assy No.
CB13361
S
Application
8mm OD
MT
Material
BRASS
M
Mass
49.5 g
L
(59.8) mm
C
14 mm
E
(31.8) mm
H
H (WAF)
Hex.16
T
ΦT
13.5 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031